Skip to main content
Back to Zvs Buck

PI3583-00-QFYZ | ZVS Buck Regulator | Vicor

PI3583-00-QFYZ in the product family

ZVS Buck Regulator

7x8 BGA-SiP
0.315 x 0.276 x 0.033in / 8.0 x 7.0 x 0.85mm
PI3583-00-QFYZ in the product family

ZVS Buck Regulator

Input Voltage 48V
Output Voltage 3.3V
Iout Max 10A
7x8 BGA-SiP
0.315 x 0.276 x 0.033in / 8.0 x 7.0 x 0.85mm
Data Sheet
Error Message here
Order an evaluation board
PI3583-00-EVAL1
10000 is the maximum allowed

Option Graph Section

Options
PI3583-00-QFYZ
Status Production Lead time 6 Week(s)
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
  • High-Efficiency HV ZVS Buck Topology
  • Power up into pre-biased load < 6V
  • Fast and slow current limits
  • Differential amplifier for output remote sensing
  • User adjustable soft start & tracking
  • –20 to 120°C operating range (Tint)
  • Wide input voltage range of 36V to 60V
  • Paralleling and single wire current sharing
  • Input Over/Under Voltage Lockout (OVLO/UVLO)
  • Output Overvoltage Protection (OVP)
  • Over Temperature Protection (OTP)

Accordion Section

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Go to the Library