Skip to main content
Back to Zvs Buck Boost

PI3749-00-LGIZ | ZVS Buck-Boost Regulator | Vicor

PI3749-00-LGIZ in the product family

ZVS Buck-Boost Regulator

10x14 LGA-SiP
0.551 x 0.394 x 0.101in / 14.0 x 10.0 x 2.56mm
PI3749-00-LGIZ in the product family

ZVS Buck-Boost Regulator

Input Voltage 24V
Output Voltage 24V
Iout Max 8.33A
10x14 LGA-SiP
0.551 x 0.394 x 0.101in / 14.0 x 10.0 x 2.56mm
Data Sheet
Error Message here
Order an evaluation board
PI3749-00-EVAL1
10000 is the maximum allowed

Option Graph Section

Options
PI3749-00-LGIZ
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
  • Input Over/Under Voltage Lockout
  • Parallel capable with single wire current sharing
  • Over 200 W continuous power (for specific conditions)
  • External frequency synchronization / interleaving
  • High Side Current Sense Amplifier
  • General Purpose Amplifier

Accordion Section

  • Product Outline Drawing
    PDF  DXF 
  • Product Outline Drawing
    STP 

Promo Component

Get more documents, videos and case studies in the resource library for engineers