= Watch Video Demo
Specify, Configure, Find or Customize
Your Power Solution
Power BenchTM, a suite of advanced power design tools, enables power designers to specify on-line and verify in real time the performance and attributes of custom power design solutions. These tools give power designers unprecedented capability to design the solution they need quickly, easily and cost effectively.
DC-DC Products
AC-DC Products
VI-200 / VI-J00 Series
Full brick (50–200 W), Half brick (25–100 W)
Widest selection of input / output power combinations, high efficiency, low noise
Full brick (50–200 W), Half brick (25–100 W)
Widest selection of input / output power combinations, high efficiency, low noise
ComPAC
Optimized for telecom and industrial applications, multiple outputs, low profile, heat sink or conduction-cooled models
Optimized for telecom and industrial applications, multiple outputs, low profile, heat sink or conduction-cooled models
AC-DC Products
FlatPAC
Multiple output, autorange input, wide selection of standard outputs, heat sink or conduction-cooled models
Multiple output, autorange input, wide selection of standard outputs, heat sink or conduction-cooled models
DC-DC Products
Maxi, Mini, Micro Series
Full (160–600 W), Half (100–300 W), Quarter (50–150 W)
Highest power desity, high efficiency, low noise, advanced control functions, wide trim range, standard or user-defined models
Full (160–600 W), Half (100–300 W), Quarter (50–150 W)
Highest power desity, high efficiency, low noise, advanced control functions, wide trim range, standard or user-defined models
VIPAC Arrays
Multiple output, coldplate chassis. low profile, robust package, connector or lug termination
Multiple output, coldplate chassis. low profile, robust package, connector or lug termination
AC-DC Products
VIPAC Power System 
Autorange input with filtering, multiple output, coldplate chassis, low profile robust package, connector or lug termination
Both AC and DC ProductsAutorange input with filtering, multiple output, coldplate chassis, low profile robust package, connector or lug termination
Custom AC-DC power supplies - high power density, small size, high efficiency, fan-cooled, slide-in assemblies
Watch Demo
Find your Product

Use this universal Product Selector to identify
the Vicor product(s) that meet your engineering
requirements. It encompasses the design of
DC-DC converters, AC-DC and DC-DC partitioned
power architecture (VIPAC and VIPAC Arrays),
and a broad range of power-factor corrected
AC-DC power supplies.
the Vicor product(s) that meet your engineering
requirements. It encompasses the design of
DC-DC converters, AC-DC and DC-DC partitioned
power architecture (VIPAC and VIPAC Arrays),
and a broad range of power-factor corrected
AC-DC power supplies.
Customize a Complete Solution

Vicor is the place for you to go for Custom Power
solutions. With years of experience for the most
demanding applications, Vicor assures that you'll
receive the high-level expertise, dedicated experience,
and manufacturing capabilities to bring your custom
solution in on time and within budget.
solutions. With years of experience for the most
demanding applications, Vicor assures that you'll
receive the high-level expertise, dedicated experience,
and manufacturing capabilities to bring your custom
solution in on time and within budget.